Standards-based cylinder CRDNG

Corrosion resistant for aggressive ambient conditions. Variants: through piston rod, heat-resistant version.
  • ISO 15552 (ISO 6431, VDMA 24562)
  • Corrosion resistant against aggressive ambient conditions
  • Easy-to-clean design
  • Variants: through piston rod, heat-resistant design
  • Threaded mounting, mounting via accessories
  • For position sensing
  • Sustainable thanks to extended life cycle and easier repairs