Standards-based cylinder DNC-V
Standards-based profile cylinder to ISO 15552 with fixed or adjustable cushioning.
- Mounting hole pattern to ISO 15552
- Assembled and fitted with tubing ready for connection
- Particularly suitable for decentralised use in large systems
- Valve versions: monostable/single solenoid or bistable/double solenoid valves, mounted on the right or left
- For position sensing
- Wide range of variants for customised applications