Standards-based cylinder with clamping cartridge DSBC-C
Standards-based profile cylinder to ISO 15552 with clamping unit on the piston rod. Wide variety of mounting options. Without additional measures in accordance with statutory minimum requirements, the product is not suitable as a safety-relevant component in control systems.
- The piston rod can be held in any position
- Piston rod can be held in position for long periods even with alternating loads, fluctuating operating pressure or leaks in the system
- Mounting hole pattern to ISO 15552
- Piston rod with female or male thread
- For position sensing