Standards-based cylinder with displacement encoder DDPC
ISO cylinder to ISO 15552 with fixed cushioning and contactless displacement encoder.
- Standards-based cylinder to ISO 15552
- With displacement encoder for contactless measurement
- Suitable for positioning with axis controller CPX-CMAX
- Suitable for end-position control with end-position controller CPX-CMPX or SPC11
- Can be used as a measuring cylinder
- Piston rod variants
- Fixed cushioning
- With optional recirculating ball bearing guide, clamping unit