Standards-based cylinder with displacement encoder DNCI

Standards-based profile cylinder to ISO 15552 with fixed or adjustable cushioning and displacement encoders for contactless measuring.
  • Standards-based cylinder to ISO 15552
  • With integrated displacement encoder for relative analogue, contactless measurement
  • Suitable for servo-pneumatic applications with axis controller CPX-CMAX, end-position controller CPX-CMPX or SPC11 and measuring module CPX-CMIX
  • Piston rod with male thread
  • Piston rod variants
  • With optional recirculating ball bearing guide, clamping unit