Stepper motor EMMS-ST

For simple positioning applications with reduced requirements: the durable series of stepper motors in two-phase hybrid technology.
  • Small increments and high driving torques thanks to 2-phase hybrid technology
  • Optimised connection technology
  • With incremental encoder for closed-loop operation
  • Protection class IP40 (motor shaft) and IP65 (motor housing and push-in connector)
  • Optionally with holding brake