Suction cup with connection OGVN
The suction cup with connection OGVN consists of two components with two different Shore hardnesses. This results in increased stability of the design and at the same time gentle material handling thanks to a soft, abrasion-resistant suction cup lip. It is particularly suitable in combination with the multi-stage vacuum suction cup OVPN for handling rough, uneven surfaces in the packaging industry.
- Ideal for workpieces with uneven surfaces
- Easy to replace the suction cup material without the need for tools
- Made from wear-resistant polyurethane
- Easy to mount, even when the installation space is limited, thanks to hex socket
- Recommended for production plants for the manufacture of Li-ion batteries (F1A)