Three-dimensional gantry YXMR
Extremely compact 3D system or highly dynamic variant with up to 100 picks/min. The parallel kinematic drive concept has optimal installation space requirements. Configure now and order in just three steps via the Handling Guide Online!
- Small-scale or highly dynamic 3D system with parallel kinematic drive concept
- Based on the mechanics of the planar surface gantries EXCM and EXCH including pre-assembled Z-axis
- Ready-to-install complete system including energy chain for cables or tubing as well as suitable motor and servo drive package
- Flat and compact design for optimised use of space