Three-point gripper DHDS
Versatile in use: standard gripper DHDS with high gripping force.
- Sturdy and precise T-slot guidance of the gripper jaws
- High gripping force and compact size
- Max. repetition accuracy
- Can be used as a double- and single-acting gripper
- Single-acting variant or with gripping force backup, normally closed (NC)
- Suitable for external and internal gripping
- Wide range of adaptation options on the drives
- Sustainable thanks to extended life cycle and easier repairs