Toothed belt axis EGC-HD-TB
The heavy-duty version EGC-HD-TB with 2 guides offer even greater load-bearing capacity than the standard toothed belt axis EGC-TB, yet still has the same high dynamic response and speed. It also excels with large loads and long strokes.
- With heavy-duty guide
- Axis for high speeds and acceleration
- For high loads and torques, high feed forces
- Precise and resilient DUO guide rail
- Motor can be mounted on 4 sides
- For maximum lateral load up to 900 Nm
- Fits perfectly into our comprehensive product portfolio of electromechanical actuators, motors, servo drives and control systems