Toothed belt axis EGC-TB
The heavy-duty toothed belt axis EGC-TB has a unique, optimised cross section for maximum rigidity and load bearing capacity. This dynamic linear drive can achieve high speeds even with large loads and long strokes.
- Axis for high speeds and acceleration
- Recirculating ball bearing guide for high loads and torques
- Optionally with clamping unit, at one or both ends
- Profile with optimised rigidity
- The motor can be flexibly mounted on 4 sides
- 22 types in stock with short delivery times and modular products for custom variants
- Long strokes of up to 8.5 m possible
- Fits perfectly into our comprehensive product portfolio of electromechanical actuators, motors, servo drives and control systems
- Sustainable thanks to extended life cycle and easier repairs