Toothed belt axis ELGA-TB-G

As a sturdy and very fast toothed belt axis, the ELGA-TB will master your tasks effortlessly. Its internal guides (recirculating ball bearing, roller and plain-bearing guides) and sturdy cover strip make it the perfect choice to handle even the toughest of applications.
  • Integrated plain-bearing guide
  • For small and medium loads
  • Low guide backlash
  • Drive component for external guides
  • Speeds up to 5 m/s with high acceleration up to 50 m/s²
  • Flexible motor mounting
  • Motor can be mounted on 4 sides
  • Fits perfectly into our comprehensive product portfolio of electromechanical actuators, motors, servo drives and control systems