Toothed belt axis unit ELGE-TB

Dynamic, extremely attractively priced toothed belt axis unit with quiet running behaviour for very simple moving and positioning tasks. Perfect for economical shifting and transfer applications. As part of the Simplified Motion Series, the ELGE-TB is easy to configure and can be commissioned straightaway without any software.
  • Complete solution consisting of drive mechanics, motor and servo drive
  • Cost-optimised design for simple moving and positioning tasks
  • Ready-to-install unit for quick and easy installation
  • Product of the Simplified Motion Series: doesn't need any external servo drive or any control cabinet for the installation
  • Two control options integrated as standard: digital I/O and IO-Link
  • Fits perfectly into our comprehensive product portfolio of electromechanical actuators, motors, servo drives and control systems