Valve terminal MPA-S with CPI connection MPA-CPI
The internal communication system of the valve terminal is modular and easy to expand, and saves effort.
- Valve terminals for universal applications
- High-performance valves in a sturdy metal housing
- Metal linking
- Two valve sizes can be combined
- Excellent communication thanks to serial linking
- Fieldbus interface via CPX
- Max. 128 valves