Valve terminal VTUG with multi-pin or fieldbus interface VTUG
Compact, universal, with high flow rates. Optimised valve terminal variants for installation in control cabinets, with manifold rail for increased corrosion protection. Also with hot swap function for replacing valves without interrupting the ongoing process.
- Low-cost fixed grid
- Extremely easy assembly
- Exchangeable electrical control
- IO-Link® capable
- Valves VUVG with individual electrical connection can be integrated
- Also available with pneumatic multiple connector plate
- Part of the VG series
- Energy-efficient thanks to reverse operation and targeted pressure reduction
- Optimised and space-saving variant available for installation in control cabinets
- Variants with hot-swap connections: valves can be replaced during operation
- Variants recommended for production systems for manufacturing lithium-ion batteries