Quarter turn actuator DAPS

The compact and sturdy quarter turn actuator DAPS with lever kinematics is specially designed for the requirements of the process industry.
  • High breakaway torques
  • Sustainable thanks to extended life cycle and easier repairs
  • Flange hole pattern to ISO 5211
  • Mounting hole pattern to VDI/VDE 3845
  • Optionally with handwheel as a manual emergency override
  • Corrosion-resistant version made from stainless steel
  • To EU Explosion Protection Directive (ATEX)
  • With safety functions