AX Smartenance SAP Connector (SSC)
请登录,即可查询价格或申请试用许可
The AX Smartenance SAP Connector (SSC) is the smart solution for mapping the SAP PM process onto a user-friendly and fast interface – both in the browser and via mobile apps.
The AX Smartenance SAP Connector (SSC) is the intelligent bridge between the SAP PM module and a user-friendly interface for mobile incident reporting. SAP remains the leading system – all relevant machine and equipment data is automatically synchronized from SAP with AX Smartenance, allowing faults to be captured easily and in a structured way directly at the point of occurrence. SSC enables efficient, digital feedback to SAP – either via the AX Smartenance mobile app or on a desktop through the web application.
Vorteile auf einen Blick
Benefits at a Glance
- SAP remains the leading system: No double data maintenance – master data and machine information come directly from SAP.
- Easy fault reporting: Intuitive AX Smartenance web and app interface – no need for complex SAP transactions.
- Mobile & flexible: Record faults immediately where they occur – using a smartphone, tablet, or PC.
- Automatic synchronization: Machine master data from SAP is regularly synchronized with AX Smartenance.
- Seamless integration: Feedback and reporting data are transferred directly to the SAP PM module.
- Faster response times: Immediate visibility of faults in the SAP system.
Get Started Now
- Create an account
- After registration, you will receive your login credentials via email and can easily sign in to the web application.
- Then, download the AX Smartenance app from the Google or Apple App Store to your device.
- The SSC interface must now be activated – please contact Festo at smartenance@festo.com.
- Connect any mobile device to your account by scanning the QR code in the web application with your desired device.
- Already have an AX Smartenance account? [Click here to log in.]
- For any questions about AX Smartenance, contact us at smartenance@festo.com.
Why AX Smartenance SSC?
• SAP-centric & future-proof: SSC complements SAP PM without disrupting existing processes.
• Simplified digital fault reporting: No paper, no manual follow-up – just structured, complete feedback.
• Improved data quality: Automated data synchronization between SAP and AX Smartenance reduces errors and increases transparency.
• Fast deployment & high user acceptance: Easy to use even for non-SAP users – ideal for production and maintenance teams.
Subscription
Licenses are provided through a subscription model. The fee is billed annually at the beginning of the license period. The minimum term when purchasing a license package is 1 year. After this period, the contract and associated license term are automatically extended by one additional year.
Cancellation: You may cancel the subscription at any time, effective at the end of the current license period.
Technical Requirements
Technical prerequisites:
- SAP S/4HANA 2021 FPS02 (S4CORE 106) (on-premise)
- SAP licenses for third-party application integration: Please contact your SAP representative
- SAP Note 3427034 must be installed
System requirements:
- Web application: Current versions of Chrome, Edge, Firefox
- Mobile app: Android (version 8 or higher), iOS (version 13 or higher)
Integration:
- SAP PM via REST API
- Automatic synchronization of machine master data with AX Smartenance
- Standardized interfaces
Hosting:
- Cloud-based via Microsoft Azure
- High availability & security
Licensing:
- AX Smartenance SSC + Premium Licenses
- One premium license per web user or mobile device
Languages:
- German, English (additional languages available upon request)