The store will not work correctly when cookies are disabled.
Festo 用 cookies 来优化性能和功能性,分析访问数据,从而提供个性化的内容和界面。您可随时禁用 cookies。详见我们的 数据保护 策和 Cookie政策。
These include cookies that enable Festo to optimise the website based on users' behaviour (tracking) and are stored anonymously.
These cookies assist users in that optimum suggestions are made based on users' behaviour.
These cookies enhance the functions and convenience of the website. For example, encrypted user data can be stored in them for an automatic logon. These cookies can be stored for a long time.
These cookies are used for enabling the basic function of the Festo website and the online shop. These cookies cannot be deselected.
Digitally regulate the flow rate of compressed air and gases up to 600 l/min – for several independent channels at the same time. For precise metering, simply combine the integrated sensors with external flow sensors. This saves energy and costly gases.
Position freely over the entire working stroke and control the cylinder movement using limit values for the speed, acceleration and jerk parameters. Gentle positioning is possible by specifying the limit values. For selected series up to strokes of 300 mm.