CPX-E-CEC Motion & Robotic - CP License
请登录,即可查询价格或申请试用许可
CART license for the software Motion & Robotic for path applications.
The license contains:
- cartesian interpolation of linear and circular movement
- Easy programming with the interpreter language FTL (Festo Teach Language)
- Grafical visualization for the handheld CDSA-D3-RV including Teach-In function.
- Integrated in Codesys, means easy connection from PLC applications to FTL motion movement.
Supported Festo kinematics:
- H-gantry EXCH and EXCM
- T-gantry EXCT
- Planar gantry YXCF
- Linear gantry YXCL
- Three-dimensional gantry YXCR
Optional handheld CDSA-D3-RV to use the software Motion & Robotik, including touch screen, acknowledge and emergency stop.