工业缓冲器是液压阻尼元件,能够可靠而轻巧地为移动的物体制动。它可使物体在终端位置前轻巧停止,避免强烈的撞击或回弹,因此驱动器和机器部件得到了极其有效的保护,而不会出现磨损或毁坏。由于工业缓冲器的使用减少了运动过程中因碰撞而自动产生的不必要的冲击和振动,因此它们能够大幅提高生产质量、工艺速度、生产稳定性,并延长生产设备的使用寿命。此外,工业设备中的缓冲器可以减少运行噪音。
The Festo industrial shock absorber DYEF is our mechanical variant with elastic rubber buffer. There are two versions: a version without a fixed stop, with a cushioning stroke that is not adjustable, and a version with an adjustable cushioning stroke and fixed stop. The mechanical shock absorber DYEF is ideal for cushioning movements with less energy and is part of the Festo Core Range.
If slow, constant braking speeds have to be achieved over the entire stroke, our hydraulic cushioning cylinder DYHR is the right solution for your industrial application. The braking speed can be individually adjusted, while the built-in compression spring of the DYHR returns the piston rod to its original position. This hydraulic cushioning cylinder is particularly suitable for slow feed speeds in the range up to 0.1 m/s.
Very low braking force and extremely sort braking time: discover our large selection of industrial shock absorbers that impress with their long service life and optimal price/performance ratio. We can supply you with shock absorbers for every requirement in cushioning technology, ensuring your application or machine is protected.