MS Basic – powerful, lightweight, inexpensive
The MS Basic in a polymer housing offers you low-cost basic components focused on the most importanttechnical functions of compressed air preparation such as pressure regulation, filter regulation and manual orelectrical switch-on. And it is fully compatible with the MS series. This allows you to create the best possiblemix of low-cost basic and high-end functions.
Simple and inexpensive: the MS Basic series
The MS Basic service unitcomponent series with its lightand sturdy polymer housing isideally suited to the core functionalities of compressed air preparation. It offers reliablecompressed air preparation inproven Festo quality forapplications. The sturdyconnection technology also guarantees a long service life.The core functions of the MSBasic series, comprising pressureregulator, filter regulator andmanual as well as electric on/offvalves, are compatible with other components of the MS series. In typical compressed air networks,service unit combinations of thisseries achieve a compressed airpurity class of 7:4:4.
Safer systems
Another advantage of thepressure regulators of this seriesis the standard return flowfeature via the main valve seat.This rapid return flow also further increases system safety.
控制和过滤压缩空气:过滤减压阀将压缩空气过滤器和减压阀结合在一个装置中,从而同时执行两种功能。过滤器可去除压缩空气中的杂质,减压阀则根据应用场合控制所需的工作压力, 它能够确保高过程安全性,减少机器故障,缩短停机时间,因此成为气源处理装置中不可或缺的元件。
在我们的产品组合中,有面向各种需求的过滤减压阀:从用于爆炸性环境的单个元件,到可以根据简单的模块系统安装在气源处理装置中的模块化系列,应有尽有。
MS-B 系列过滤减压阀采用塑料外壳,重量极轻,结构紧凑,同时流量很大。它的主要功能是高性价比和高技术含量。塑料派生型可搭配 MS 系列使用,既经济实惠,又能实现基本功能和高端功能。
MS 系列包括齐全的过滤器-控制器单元,是各种应用的理想之选。过滤单元可确保在高流量下实现理想的颗粒分离。而减压阀的特点则在于控制特性好,迟滞小。在 MS 系列中,回流功能和二级排气是标准集成功能。这种过滤减压阀可轻松安装在相应的 MS 气源处理装置中。它有四种规格,因此适用的流量范围很大。MS-LFR 过滤减压阀可以选择配置用在 1 区、2 区、21 区和 22 区爆炸危险区域,并获得 UL 认证。
D 系列采用塑料外壳,是一种尺寸的基础款产品。其外壳由带螺纹的强化聚酰胺制成,滤芯由聚碳酸酯制成,可与手动或半自动冷凝水排放器搭配使用。这个系列的特点是非常轻巧。