ISO cylinder DSBG-125-100-PPVA-N3

2159626

GTIN: 4052568252397

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
125 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
7363 N
Stroke
100 mm
Cushioning
Pneumatic cushioning, adjustable at both ends