Standards-based cylinder DSBG
Sturdy tie rod cylinder to ISO 15552 standard.
- ISO 15552 (ISO 6431, VDMA 24562)
- Sturdy tie rod design
- Self-adjusting pneumatic end-position cushioning saves time during commissioning and adapts optimally to load and speed changes
- Comprehensive range of mounting accessories for just about every type of installation
- For position sensing
- Sustainable thanks to extended life cycle and easier repairs