ISO cylinder DSBG-160-320-P-N3

2536756

GTIN: 4052568254506

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
160 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
12064 N
Stroke
320 mm
Cushioning
Elastic cushioning rings/plates at both ends