Media separated solenoid valve VYKA

With a width of just 7 mm (NW 1.2 mm), VYKA controls very small volumes of fluid (µl, ml) with high precision, even aggressive fluids. The holding current reduction of the plug-in E-box VAVE prevents heating of sensitive media.
  • Maximum power density and precision in the smallest of spaces (1.2 mm nominal width, with a width of only 7 mm)
  • High repeat accuracy and precision in dosing processes, even for the smallest volumes
  • Very good rinsability and minimised media consumption thanks to optimised fluid chamber and small internal volume
  • FDA-listed materials (PEEK, EPDM, FKM, FFKM) also suitable for aggressive media
  • Also ideal for gas applications thanks to minimal leakage values
  • Optionally with push-on E-box VAVE-K1 with holding current reduction as an accessory to minimise heat input
  • Developed according to ISO 13485
  • Sustainable operation thanks to efficient control