Media separated solenoid valve VYKB
At just 10 / 12 mm wide (NW 1.6 / 2.0 mm), VYKB controls very small volumes of fluid (µl, ml) with high precision in dispensing and flow control applications. It is also suitable for aggressive media, thanks to a separating diaphragm made from high-performance polymers.
- Compact width of 10 mm and 12 mm for large nominal widths (1.6 mm and 2.0 mm)
- For dosing, aspirating and for continuous flow applications
- Very easy to clean thanks to media separation
- High-quality materials, therefore also suitable for aggressive media
- Developed according to ISO 13485
- Sustainable operation thanks to efficient control and active air shut-off