Media separated solenoid valve VYKC

The valve is suitable for handling gases and liquids in dosing, filling, mixing, cleaning and distributing applications. Its precise control and intelligent switching make it a flexible all-round solution.
  • Flexible nominal widths (1.2 mm/1.6 mm/2.0 mm) with the same size (16 mm)
  • High-quality materials, therefore also suitable for aggressive media
  • Minimised heating effect thanks to intelligent holding current reduction
  • FDA-listed materials
  • Visual feedback via two LEDs simplifies use
  • Optionally with holding current reduction
  • Low energy consumption thanks to efficient actuation
  • Sustainable operation thanks to efficient control