Solenoid valve VZWD-B
The directly actuated solenoid valve VZWD-B is the optimal solution for high-pressure and dosing applications. It operates reliably without differential pressure up to 100 bar, even in closed media circuits. This makes it ideal for demanding high-pressure and dosing applications.
- Large pressure range for flexible applications
- Reliable, directly actuated poppet valve
- Operation without differential pressure possible
- Versatile use, including in vacuum technology
- High temperature range of the medium up to 140 °C