气缸是一种利用压缩空气实现运动的元件,因此顾名思义,被称之为“气缸”。 气缸适用于众多应用领域,甚至可以在极端恶劣的环境条件下稳定工作,是一种极具成本效益的解决方案。其调试过程也极为简便,优势更为突出。 气缸的速度可达 10 mm/s 至 3 m/s。 由于空气具有可压缩性,这让气缸不仅坚固耐用、使用灵活,还能承受较大的外部作用力。
气缸在自动化技术/工厂自动化领域有着广泛的应用。 气缸的典型应用领域包括夹紧、升降、沉孔、推、拉、送料、旋转、抓取、夹持与保持、接合、挡停、冲压以及压印等。
Festo 的气缸产品范围包括活塞杆气缸和无杆气缸(直线气缸)、摆动气缸、串联气缸、多位置气缸和止动气缸,以及夹紧气缸、带直线导导向的气缸和气囊式及膜片式气缸。 我们的产品系列包含多款标准气缸,其尺寸和安装接口均采用标准化设计。 所有气缸遵循同一标准,尺寸完全相同。 无论圆形活塞杆气缸 (ISO 6432)、紧凑型活塞杆气缸 (ISO 21287) 以及型材和拉杆气缸 (ISO 15552),它们均有相应的标准规范。
Festo 活塞杆气缸是一种用于执行直线运动的气动执行器。 作用在活塞上的能量通过活塞杆传递给待移动的部件。 活塞杆气缸的类型包括圆形气缸、型材气缸、紧凑型气缸、短行程气缸、扁平气缸、微型气缸、插装式气缸及不锈钢气缸。
Rodless cylinders are pneumatic cylinders and – as the name suggests – do not have a piston rod. But even without a piston rod they execute linear movements, which is why they are also known as linear drives. Rodless cylinders are primarily used in applications with longer travel distances, e.g. as a basic drive in a multi-axis gantry or for feeding tasks.
Pneumatic semi-rotary drives/rotary drives from Festo enable rotary movements with a swivel angle of up to 270°. Both rotary vane drives and rack-and pinion drives typically achieve maximum precision while also offering excellent performance and great versatility. As a result, our pneumatic drives are used in factory automation across a wide range of industries.
Tandem cylinders are two identical profile-barrel cylinders connected in series to double the thrust force in both directions of movement. A high-force cylinder is a cylinder design that is characterised by pneumatic compact cylinders connected in series. Pneumatic multi-position drives are available in a version that has two separate cylinders and in a version that has two to five cylinders connected in series.
Festo guided cylinders – drives with guide rods and linear guides – are pneumatic drives and are one of the "workhorses" of industrial automation. They are used in a wide range of applications such as lifting, pressing, pulling, pushing, clamping, stopping, holding, cutting, separating and much more. Both types of guided cylinders combine the benefits of linear movement with those of guided motion and stand out thanks to their extremely high stability.
With its feed separators, Festo provides handling technology solutions worldwide. Feed separators simplify the process of feeding in workpieces and are used whenever a continuous flow of workpieces has to be separated and transferred separately to a downstream device. Stopper cylinders are pneumatic cylinders that are used to stop movements, either with or without cushioning, in machines or workpiece carriers on transport systems. Stopper cylinders with cushioning can stop loads of up to approx. 800 kg on transport systems.
Clamping cylinders hold or clamp workpieces either directly with a pneumatically operated clamping element or through kinematics. The clamping element is swivelled out of the working area when it is inactive. They can realise very high holding forces with low energy input thanks to kinematics.
弹性缓冲器可吸收运动驱动器产生的能量。 驱动活塞的运动通过橡胶元件和/或液压方式实现减速停止。 在终端位置之前实施相对平缓的停止动作,可有效规避剧烈冲击及回弹效应,同时保护驱动器与机器部件,防止其出现磨损或不可逆的损坏。
气缸利用压缩空气对气缸活塞施加力,从而驱动活塞沿特定方向移动。 活塞所产生的运动通过活塞杆或摩擦连接传递至待驱动部件。 气缸是一种以压缩空气为工作介质的驱动器,通常最高工作压力为 12 bar,可输出直线或旋转运动。 气缸可分为单作用与双作用两种类型。单作用气缸仅在单一方向做功,双作用气缸在两个方向均可做功。
单作用气缸仅有一个压缩空气接口。 通入的压缩空气驱动活塞沿单一方向运动,气缸的作用力即在该运动方向上形成。 如果活塞需要返回初始位置,只需将气缸内的空气排出即可。 机械弹簧将活塞推回初始位置。 该部件设有通气孔或排气孔,以防止活塞在第二气缸腔室内运动时产生过压或负压。
优点:
缺点:
双作用气缸在每个运动方向上都需要压缩空气。 对于此类气缸,推进方向和返回方向的作用力均通过压缩空气产生。 控制双作用气缸,最简便的方法就是采用二位五通阀。
优点:
缺点:
先从基础入手。 使用我们的设计和选型工具,根据您所需的速度和力来确定气缸规格,同时有效控制耗气量。
然后即可在现场对运动进行微调。 添加流量/速度控制阀(节流阀)作为气缸速度控制器,可在无需重新设计机械结构的情况下使推进和返回速度更为稳定。
可选:在 3D 环境中配置完整设置。 欢迎使用我们的 3D 设计工具构建装配部件、传感器及所有附件。
FDT 3D
最后,借助人工智能技术,确保系统性能可预测。 利用 Festo AX(基于人工智能的标准应用程序)监控气缸运行状况,以实现维护与质量管控目的。该工具可及早发现运行偏差,从而为计划性干预措施提供支持。