- ECO 气驱动节能运行
减少运营成本:根据负载以所需的最低压力运行执行元件。运动结束时,驱动室内的压力不会继续提高。因此能够节省最多 70% 的能量。对于一个负载为 2 kg 的 DSBC32-100 而言,每年可节约 100 欧元。
- - Condition Monitoring Library for Compact Handling System YXMx
One piece of software for maintenance requirements, energy consumption and monitoring of the production process! The additional condition monitoring software package monitors the operating parameters and current values of the compact handling system YXMx.
- -
- Positioning
Position freely over the entire working stroke and control the cylinder movement using limit values for the speed, acceleration and jerk parameters. Gentle positioning is possible by specifying the limit values. For selected series up to strokes of 300 mm.
-